Swing frame stay

Article number: SR 8619270

Secures the swing frame in the open position.

Article number:
SR 8619270
Design
with 130° hinge
Product description
Secures the swing frame in the open position.
Installation options
For mounting on swing frame, large: on the mounting kit, top
For mounting on swing frames, small: on the mounting kit, top
Packs of
1 pc(s).
Net weight
0.214 kg
Gross weight
0.241 kg
Customs tariff number
73269098
EAN
4028177921917
ETIM 9
EC002626
ECLASS 8.0
27189266
Product description
VX Swing frame stay, for use with 130° hinge
Documentation
Instructions