- Article number:
- GA 9118700
- Product description
- For universal interior installation, with mounting holes.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Dimensions mounting plate (W x H)
- 314 mm x 214 mm
- To fit
- Enclosure type: GA
GA
Width: = 330 mm
Height: = 230 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.77 kg
- Gross weight
- 0.78 kg
- PCF per pack (cradle-to-gate)
- 4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177154384
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
GA Mounting plate, WH: 314x214 mm