Cover section for RiLine busbar systems

Article number: SV 9340200

May be cut to length as required, for clip-on mounting to the base tray section.

Article number:
SV 9340200
Product description
For clip-on mounting onto the base tray.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
If the cover section is loaded from the front, the support panel is needed for stability
May be cut individually to required length
Number of poles
3-pole
To fit busbar system
Flat copper busbars, 3-pole
PLS 800, 3-pole
PLS 1600, 3-pole
Dimensions
Length: 700 mm
Packs of
2 pc(s).
Net weight
1.6 kg
Gross weight
1.79 kg
Customs tariff number
85472000
EAN
4028177502420
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Cover section, L: 700 mm
Approvals
UL + C-UL (listed)
Data sheets
Technical details
Cover section:for base tray
Cover section for base tray for 60 mm flat bar
system. May be cut to length as required;
for clip-on mounting to the base tray.
Technical specifications
Length: 700 mm
Width: 210 mm
Height: 55 mm
System:
Rittal RiLine60