Support panel for cover section

Article number: SV 9340220

Increase stability and prevent side access to the cover section.

Article number:
SV 9340220
Product description
To prevent side access to the cover section. The support panel also provides additional stability. Recommended mounting distance ≤ 500 mm.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Number of poles
3-pole
To fit busbar system
3-pole
To fit Model No.
9340.200
9340.210
Packs of
5 pc(s).
Net weight
0.07 kg
Gross weight
0.083 kg
Customs tariff number
83024200
EAN
4028177502444
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Support panel, for cover section, SV 9640200/210
Approvals
UL + C-UL (listed)
Data sheets
Technical details
Support panel for cover sections
Support panel for cover sections.
To prevent side access to the cover section.
The support panel also provides additional stability.
System:
Rittal RiLine60