Support rail 35 x 10 mm for OM adaptors/supports

Article number: SV 9342860

For attaching to the adaptor section or to the support frame.

Article number:
SV 9342860
Design
TS 45D
Product description
For attaching to the adaptor section and support frame.
Material
Polyamide
Colour
RAL 9005
Supply includes
Assembly screws
Note
UL approval in conjunction with OM adaptor/support
Support rail TS xxD-V only suitable for non-pitch pattern-dependent mounting on support frame
Support rail type
TS 45D
Dimensions
Width: 45 mm
Packs of
5 pc(s).
Net weight
0.04 kg
Gross weight
0.044 kg
Customs tariff number
39269097
EAN
4028177503915
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x10 mm, W: 45 mm, version TS 45D
Support rail TS 45D
Support rail TS 45D 35 x 10 mm
for OM adaptor / support
for attaching to the adaptor section
System:
Rittal RiLine60