Support rail 35 x 10 mm for OM adaptors/supports

Article no.: SV 9342870

For attaching to the adaptor section or to the support frame.

Article no.:
SV 9342870
Design
TS 45D-V
Product description
For attaching to the adaptor section and support frame.
Material
Polyamide
Colour
RAL 9005
Supply includes
Assembly screws
Support rail type
TS 45D-V
Note
UL approval in conjunction with OM adaptor/support
Support rail TS xxD-V only suitable for non-pitch pattern-dependent mounting on support frame
Dimensions
Width: 45 mm
Packs of
5 pc(s).
Net weight
0.05 kg
Gross weight
0.063 kg
Customs tariff number
39269097
EAN
4028177503922
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x10 mm, W: 45 mm, version TS 45D-V
Support rail TS45B
Support rail TS 45B-V 35 x 10 mm
for OM adaptor / support for
attaching to the support frame
With latch for retrospective locking of
the support rail with pre-assembled switchgear
System:
Rittal RiLine60