Support rail 35 x 15 mm for OM adaptors/supports

Article no.: SV 9342950

For attaching to the adaptor section.

Article no.:
SV 9342950
Product description
For attaching to the adaptor section.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws and side anti-slip guard
Support rail type
TS 35/15
Dimensions
Width: 55 mm
Packs of
5 pc(s).
Net weight
0.3 kg
Gross weight
0.306 kg
PCF per pack (cradle-to-gate)
1.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
39269097
EAN
4028177503991
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x15 mm, W: 55 mm, sheet steel