Mini-PLS busbar connection adaptor

Article no.: SV 9613000

Rated current 63 A/1600 A/250 A, cable outlet top/bottom

Article no.:
SV 9613000
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Chassis: RAL 9011
Clamping area for laminated copper bars (W x H)
10 x 8 mm
Note
Wire end ferrules should be used with fine wire conductors
Cable outlet
Top/bottom
Rated operating voltage
690 V
Rated current max.
63 A
Dimensions
Width: 54 mm
Height: 160 mm
Connection of round conductors
1.5 ‐ 35 mm²
Packs of
1 pc(s).
Net weight
0.37 kg
Gross weight
0.397 kg
Copper weight (kg per piece)
0.081
Customs tariff number
85369010
EAN
4028177140738
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Mini-PLS busbar connection adaptor, 63 A, 690 V, 3-pole, round conductor connection 1,5-35 mm², clamping area WH: 10x8 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Technical details