Contact hazard protection module

Article no.: SV 9666073

For covering free installation areas. Cover is prepared for a lead seal.

Article no.:
SV 9666073
Product description
For covering free installation areas. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 750 mm
Height: 600 mm
Size
Width units (WU) @ 250 mm: 3
Height units (U) @ 150 mm: 4
Packs of
1 pc(s).
Net weight
2.598 kg
Gross weight
2.798 kg
Customs tariff number
94039910
EAN
4028177676015
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Contact hazard protection module (ISV), 3 WU (750 mm), 4 U (600 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions