- Article number:
- SV 9666090
- Product description
- Possible installation depth 105 - 140 mm. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Mounting plate: Sheet steel, zinc-plated
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 250 mm
Height: 300 mm
- Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 2
- Dimensions mounting plate (W x H)
- 188 mm x 266 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.67 kg
- Gross weight
- 1.72 kg
- Customs tariff number
- 94039910
- EAN
- 4028177676039
- ETIM 9
- EC001893
- ECLASS 8.0
- 27400608
- Product description
-
SV Mounting plate module (ISV), 1 WU (250 mm), 2 U (300 mm), mounting plate WH: 188x226 mm