- Article number:
- SV 9666160
- Product description
- For installing terminal blocks, switchgear, etc. with support rails 35 x 15 mm. Adjustable on a 25 mm pitch pattern. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Support rail: Sheet steel, zinc-plated
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 250 mm
Height: 150 mm
- Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 1
- Number of support rails 35/15
- 1
- Packs of
- 1 pc(s).
- Net weight
- 0.55 kg
- Gross weight
- 0.574 kg
- Customs tariff number
- 85369001
- EAN
- 4028177676121
- ETIM 9
- EC000264
- ECLASS 8.0
- 27142411
- Product description
-
SV Support rail module (ISV), 1 WU (250 mm), 1 U (150 mm), 1 support rail