- Article number:
- SV 9666270
- Product description
- To accommodate DIN rail mounted devices. With support rails 35 x 15 mm. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Support rail: Sheet steel, zinc-plated
Cover: Polystyrene
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 250 mm
Height: 600 mm
- Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 4
Max. pitch units @ 18 mm: 48
- Number of support rails
- 4
- Number of cut-outs
- 4
- Packs of
- 1 pc(s).
- Net weight
- 1.35 kg
- Gross weight
- 1.36 kg
- Customs tariff number
- 85369001
- EAN
- 4028177676251
- ETIM 9
- EC000264
- ECLASS 8.0
- 27142411
- Product description
-
SV DIN rail mounted device module (ISV), 1 WU (250 mm), 4 U (600 mm), 4 x 12 divider units