DIN rail mounted device module

Article no.: SV 9666293

Cover is prepared for a lead seal.

Article no.:
SV 9666293
Product description
To accommodate DIN rail mounted devices. With support rails 35 x 15 mm. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Support rail: Sheet steel, zinc-plated
Cover: Polystyrene
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 750 mm
Height: 300 mm
Size
Width units (WU) @ 250 mm: 3
Height units (U) @ 150 mm: 2
Max. pitch units @ 18 mm: 72
Number of support rails
2
Number of cut-outs
6
Packs of
1 pc(s).
Net weight
2.45 kg
Gross weight
2.46 kg
Customs tariff number
85369001
EAN
4028177676282
ETIM 9
EC000264
ECLASS 8.0
27142411
Product description
SV DIN rail mounted device module (ISV), 3 WU (750 mm), 2 U (300 mm), 6 x 12 divider units
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions