- Article number:
- SV 9674416
- Product description
- Busbar support for the distribution busbar system of the fuse-switch disconnector section.
- Material
- Duroplastic polyester
- Supply includes
- Mounting bracket and screws
- To fit busbars
- Flat copper busbars
- To fit busbars
- Width: 60
Height: 10 mm
- Number of poles
- 3-pole
- 4-pole
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.134 kg
- Customs tariff number
- 85469010
- EAN
- 4028177613454
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400613
- Product description
-
SV Busbar support, for busbar WH: 60x10 mm, (fuse-switch disconnector section)