- Article number:
- SV 9677480
- Product description
- For mounting components on busbar systems with 185 mm centre-to-centre spacing, no drilling required.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- For size
- 1 - 3 and connection adaptor
- Note
- Can only be used on busbar systems without contact hazard protection cover (cover section, slotted)
- Packs of
- 3 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.32 kg
- PCF per pack (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85369095
- EAN
- 4028177705227
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
-
SV Busbar terminal, for NH slimline fuse-switch disconnector, size 1-3/connection adaptor, (SV 9677XXX)