- Article number:
- SV 9677640
- Product description
- For rear and front contact hazard protection of the connection points from enclosure to enclosure, with and without busbar connectors.
- Material
- Base tray: Polyphenylene ether (PPE)
Cover section: Polyamide
Centre cover: Polyamide
- Colour
- RAL 7035
- Supply includes
- 3 base trays
1 cover (front)
2 centre covers for busbar support
- Packs of
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 1 kg
- Customs tariff number
- 39269097
- EAN
- 4028177705456
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142116
- Product description
-
SV Contact hazard protection cover, for busbar system SV 9677XXX, enclosure connection