- Article number:
- SV 9682314
- Design
- solid
- Product description
- To finish off the modular front design at the top when using partial doors. The front trim panels may be removed from the outside by unscrewing. The cross member required for mounting is included with the supply of the mounted partial doors.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Width: = 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.02 kg
- PCF per pack (cradle-to-gate)
- 3.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177929630
- ETIM 9
- EC000456
- ECLASS 8.0
- 27142423
- Product description
-
VX Front trim panel, top, IP 54, WH: 400x100 mm sheet steel