- Article number:
- SV 9683328
- Product description
- For attaching the air circuit-breaker support rail to the enclosure section or compartment side panel.
- Material
- Sheet steel, 2.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Depth: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 4.7 kg
- Gross weight
- 4.98 kg
- PCF per pack (cradle-to-gate)
- 19 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177937505
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV air circuit mounting bracket for VX (depth 800 mm)