Order no.
No. of sockets and type
Rated current (max.)
Phases per infeed
Type of electrical connection
Length
Length of connection cable
To fit enclosure type
Suitable for height
Order no. | No. of sockets and type | Rated current (max.) | Phases per infeed | Type of electrical connection | Length | Length of connection cable | To fit enclosure type | Suitable for height |
---|---|---|---|---|---|---|---|---|
7979302 | 6 x C13 | 16 A | 1~ | IEC C20 | 450 mm | - | VX IT enclosure frame VX IT 19" mounting angles | ≥ 800 mm ≥ 800 mm |
7979303 | 4 x earthing-pin, type F, CEE 7/3 | 16 A | 1~ | CEE | 450 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 800 mm ≥ 800 mm |
7979304 | 4 x C13 / 2 x C19 | 32 A | 1~ | CEE | 450 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 800 mm ≥ 800 mm |
7979310 | 12 x C13 / 1 x C19 | 16 A | 1~ | CEE | 845 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,200 mm |
7979311 | 10 x earthing-pin (type F, CEE 7/3) | 16 A | 1~ | CEE | 1,095 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm |
7979314 | 16 x earthing-pin (type F, CEE 7/3) | 32 A | 1~ | CEE | 1,495 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm |
7979315 | 24 x C13 / 4 x C19 | 16 A | 1~ | CEE | 1,295 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm |
7979316 | 24 x C13 / 4 x C19 | 32 A | 1~ | CEE | 1,495 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm |
7979317 | 12 x C13 / 1 x C19 | 16 A | 1~ | IEC C20 | 845 mm | - | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,200 mm |
7979318 | 18 x C13 / 2 x C19 | 16 A | 1~ | IEC C20 | 1,095 mm | - | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm |
7979330 | 9 x C19 | 16 A | 3~ | CEE | 845 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,200 mm |
7979333 | 18 x earthing-pin (type F, CEE 7/3) | 16 A | 3~ | CEE | 1,495 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm |
7979334 | 24 x earthing-pin (type F, CEE 7/3) | 32 A | 3~ | CEE | 2,095 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 2,200 mm ≥ 2,200 mm |
7979335 | 18 x C13 / 3 x C19 | 16 A | 3~ | CEE | 1,095 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm |
7979336 | 24 x C13 / 6 x C19 | 16 A | 3~ | CEE | 1,495 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm |
7979337 | 24 x C13 / 6 x C19 | 32 A | 3~ | CEE | 1,740 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 2,000 mm ≥ 2,000 mm |
7979340 | 36 x C13 / 6 x C19 | 16 A | 3~ | CEE | 1,895 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 2,000 mm ≥ 2,200 mm |
7979342 | 42 x C13 | 16 A | 3~ | CEE | 1,695 mm | 3 m | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 2,000 mm |