Hygienic Design

Hygienic Design accessories

Hygiene-compliant accessories purpose-designed for the large enclosure, e.g. side panels, attachment, mounting plate infill in HD design.

Hygienic Design accessories

HD side panels for HD large enclosure

Side panels with exterior blue silicone seal. Screw fastening points are located inside the sealing zone.

Hygienic Design accessories

HD baying frame for HD large enclosure

HD baying frames for gap-free baying of HD system enclosures.

Hygienic Design accessories

Mounting plate infill for HD large enclosure

For a continuous mounting surface in bayed suites where the mounting plate is set forward.

Hygienic Design accessories

HD attachment for HD large enclosure

30° sloped attachment to prevent the accumulation of liquids or objects. Gap-free mounting on the HD system enclosure.

Hygienic Design accessories

Side parts HD for HD large enclosure

HD side parts for gap-free finishing of the 30° sloped attachment.

Hygienic Design accessories

Mounting plate infill for HD system enclosure

For a continuous mounting surface in bayed suites where the mounting plate is set forward.

Hygienic Design accessories

HD side panels for HD system enclosure

Side panels with exterior blue silicone seal. Screw fastening points are located inside the sealing zone.

Hygienic Design accessories

HD baying frame for HD large enclosure

HD baying frames for gap-free baying of HD system enclosures.

Hygienic Design accessories

Wall spacer bracket HD

The HD wall spacer bracket even creates space for cleaning behind the enclosure.

Hygienic Design accessories

Cam lock HD

Hygienic Design variant for easy, safe cleaning.

Hygienic Design accessories

T handle HD

For easy opening without a key.

Hygienic Design accessories

Enclosure key HD

HD enclosure key for HD cam lock

Hygienic Design accessories

Bit HD for universal key 2549.500

Bit HD for universal key 2549.500

Hygienic Design accessories

Cable gland HD

More compact design and the lock nut is included with the supply.

Hygienic Design accessories

Assembly tool for HD cable glands

For attaching HD cable glands in an internal thread or using lock nuts. This can be achieved either from the inside or from the outside using an Allen key.

Hygienic Design accessories

Viewing window HD

For the protection of switches or displays.

Hygienic Design accessories

Levelling feet HD

Levelling feet HD minimise cleaning time thanks to fully covered, permanently sealed threads and provide compensation of floor inclines up to an angle of 10° thanks to flexible base plate.

Hygienic Design accessories

Air/water heat exchangers wall-mounted HD

Air/water heat exchanger for hygiene-critical production zones in the food and beverage industry – the optimum addition to the Rittal Hygienic Design range. The cleaning-friendly design reduces the risk of contamination and ensures food safety.