RITTAL

Climate control

Boost your efficiency and protect the environment at the same time with our energy-saving, eco-friendly climate control solutions for enclosures and machines.

Climate control

Fans, filter fans, air/air heat exchangers

Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

Climate control

Cooling units, Thermoelectric Cooler

Cooling units keep the enclosure internal temperature at a constant level, which is independent of the ambient temperature. The air routing meets individual requirements. Two separate circuits prevent the ingress of dust into the enclosure.

Climate control

Modular climate control concept

The cooling unit is integrated into the enclosure door and therefore blends in perfectly with the overall look of the enclosure. Easily exchanged for the existing door without any machining, even with the system operational. Cooling output up to 1.5 kW...

Climate control

Air-water heat exchangers, chillers

Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.

Climate control

IT cooling

Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centres. Safety and efficiency are our priorities.

Climate control

Heaters

Heaters ensure that the right thermal output is always available to prevent condensation, particularly with outdoor siting.

Climate control

Outdoor climate control

Function meets safety – never weather-beaten. Our outdoor climate control solutions are ideally suited for outdoor use. Fan-and-filter units with hose-proof hoods, heaters and Blue e+ chillers with the corresponding "Outdoor" option may...

Climate control

Accessories for climate control

Perfectly coordinated components allow you to customise the climate control to your specific requirements. The efficiency and reliability of climate control components can be additionally enhanced with monitoring, control and individual air routing.

Ausgleich für Ihren Schaltschrank: Klimatisierung für alle Anwendungsbereiche

Die Elektronik innerhalb eines Schaltschranks wird immer komplexer und empfindlicher, besonders seit dem Einzug der Mikroelektronik. Beispielsweise werden in der Produktion Schaltschränke mit leistungsfähigen Komponenten benötigt, die entsprechend klimatisiert werden müssen. Denn: Eine passende Klimatisierung ist unerlässlich für die Langlebigkeit der Elektronik. Dabei müssen die individuellen Anforderungen mitgedacht werden. Wie sind die Umgebungsbedingungen? Welche Außeneinflüsse wie Feuchtigkeit, Staub und Wärme wirken auf den Schaltschrank ein? Wie hoch ist der Bedarf an Kühl- und gegebenenfalls Heizleistung? Es spielt ebenso eine Rolle, ob der Schaltschrank freistehend oder in ein System integriert ist und ob die Wärmeabführung aktiv oder passiv erfolgt.

Klimagerät Schaltschrank: Hintergründe und Entwicklung

Eine passende Klimatisierungslösung für Schaltschränke kann nicht nur ein vorzeitiges Ableben der Elektronik verhindern, sondern die Lebensdauer der elektronischen Komponenten deutlich verlängern. Denn durch die zunehmende Packungsdichte der Schaltschränke hat sich ebenso die Verlustwärme der elektrischen Bestandteile erhöht. Hinzu kommt, dass Schaltschränke aufgrund geforderter Schutzarten zwar immer dichter und undurchlässiger werden, die Wärme dadurch aber schlechter entweichen kann. Dabei ist Wärme bekanntlich kein Freund der empfindlichen Elektronik. Als Faustregel gilt: Erhöht sich die Betriebstemperatur um 10°C, verdoppelt sich die Ausfallrate und die Lebensdauer insgesamt verkürzt sich um die Hälfte. Doch wie lässt sich ein Klimatisierungskonzept für ein Schaltschrank-System planen?

Klimageräte für Schaltschränke: Adäquate Planung als Erfolgsfaktor

Eine von Rittal durchgeführte Feldstudie ergab, dass bei der Installation von Schaltschränken und Klimatisierungslösungen oft Fehler entstehen. Diese lassen sich durch die richtige Planung mit geeigneten Tools vermeiden, sodass Ihr Schaltschrank-System mit Klimatisierung unter Berücksichtigung individueller Anforderungen optimal konzipiert wird. Eine gründliche Analyse und die Abwägung der Optionen stehen also am Anfang: Eignet sich eine Flüssigkeitskühlung, kann die Umgebungsluft genutzt werden und ist eine Schaltschrank-Heizung nötig? In Abhängigkeit von der Umgebungstemperatur und des Verschmutzungsgrads wird die Klimatisierung ausgewählt. Die Analyse Ihrer Anforderungen kann mitunter komplex werden, daher unterstützt Sie Rittal mit Tools, Planungssoftware und Beratung.

Zur Schaltschrank-Klimatisierung mit dem Climate Control QuickFinder

Mit dem Climate Control QuickFinder ermitteln Sie einfach und bequem in nur drei Schritten die geeignete Klimatisierungslösung für Ihre Anforderungen. Das Ergebnis für die passende Umsetzung Ihrer Klimatisierung senden wir Ihnen per E-Mail zu. Probieren Sie unseren Climate Control QuickFinder unverbindlich und kostenfrei aus!

Button: Climate Control QuickFinder

Die Planungssoftware RiTherm für Ihr Schaltschrank-Klimagerät

Um Sie bei der Konzeption Ihrer Schaltschrank-Klimatisierung optimal zu unterstützen, hat Rittal die Planungssoftware RiTherm entwickelt. So bringen Sie Wirtschaftlichkeit, Klimaneutralität und Energieeffizienz bei der Kalkulation des thermischen Bedarfs für Indoor- sowie Outdoor-Schaltschränke in Einklang. Mit RiTherm sorgen Sie für eine bedarfsgerechte, verlässliche und energieeffiziente Klimatisierung inklusive normgerechter Dokumentation mit einem Nachweis des CO2-Fußabdrucks. RiTherm steht Ihnen kostenfrei zur Verfügung, Sie können also mit der Planung sofort loslegen!

Planungssoftware RiTherm starten

Funktionsweisen der Klimatisierungslösungen

Luftkühlung

Luftkühlung bedeutet die Kühlung der Geräte und Elektronik durch Umgebungsluft. Damit dies funktioniert, müssen die Außentemperaturen unter der gewünschten Innentemperatur liegen und die Umgebungsluft muss relativ sauber sein. Diese Methode führt Wärme besonders wirtschaftlich ab und verschiedene Lüfter-Arten für die Luftkühlung sind erhältlich.

Kühlgeräte

Kühlgeräte sorgen dafür, dass die Innentemperatur des Schaltschranks beziehungsweise des Schaltschrank-Systems auf einem konstanten Niveau bleibt – ganz unabhängig von der Umgebungstemperatur. Durch die Trennung der Luftzu- und -abfuhr gelangt kein Staub in das System hinein. Die Luftführung kann hierbei an individuelle Anforderungen angepasst werden. Sehen Sie sich unsere Kühlgeräte hier an.

Flüssigkeitskühlung

Eine weitere Option für die Schaltschrank-Klimatisierung ist die Flüssigkeitskühlung. Letztere ist unter anderem in der Prozess- und Maschinenkühlung beliebt, da eine hohe Kältelast nötig ist. Eine Flüssigkeitskühlung in Gestalt eines Luft-Wasser-Wärmetauschers garantiert eine adäquate Klimatisierung unter herausfordernden Umständen.

IT-Cooling

Um empfindliche IT-Komponenten wie einzelne Racks oder komplette Rechenzentren bedarfsgerecht zu klimatisieren, braucht es ein geeignetes IT-Cooling. Dabei liegt das Augenmerk vor allem auf Sicherheit und Effizienz, denn die Geräte müssen störungsfrei funktionieren. Unsere Lösungen zur IT-Cooling können extrem hohe Wärmelasten ausgleichen und Ausfälle verhindern. Hier finden Sie unsere Anwendungen für die Serverschrank-Klimatisierung.

Heizungen

Wenn warme und feuchte Luft mit kalten Oberflächen in Berührung kommt, bildet sich Kondenswasser. Das Phänomen ist allgemein von beheizten Fensterscheiben im Winter bekannt – das Gleiche passiert unter diesen Bedingungen ebenso bei einem Schaltschrank. Schaltschrank-Heizungen regulieren die Luftfeuchtigkeit und verhindern, dass die Temperatur unter den Taupunkt fällt. So bildet sich kein Kondenswasser im Schaltschrank und Folgeschäden wie Korrosion und Kurzschluss bleiben aus.

Outdoor-Klimatisierung

Wenn ein Schaltschrank im Außenbereich steht, ist eine geeignete Klimatisierungslösung unabdingbar, da hier die Außentemperaturen ungefiltert einwirken. Ganz gleich, ob Sie die Komponenten kühlen oder heizen müssen, Rittal hat für Sie die richtige Lösung für die Outdoor-Klimatisierung.

Zubehör

Damit Sie Ihre Klimatisierung an Ihren individuellen Bedarf ausrichten können, bietet Rittal entsprechendes Zubehör an. Beispielsweise sind bei einem Filterlüfter und hoher Staubbelastung Filtermatten empfehlenswert. Wiederum kann durch ein Luftkanalsystem kalte Luft im Schrank gezielt zu den richtigen Komponenten geführt werden. Auch für die Abführung und Weiterleitung von Kondensat gibt es Schaltschrank-Zubehör – schauen Sie sich gerne um.

Ersatzteile

Ersatzteile für Ihre Klimatisierungslösung erhalten Sie natürlich auch bei Rittal. In unserem Sortiment finden Sie, was Sie brauchen: von Ventilatoren und Sensoren über Gehäusebestandteile bis zu Kompensoren, Trocknern, Spulen und weiteren Schaltschrank-Ersatzteilen.

Software für die Klimatisierung: IIoT-Anwendungen

Das Industrial Internet of Things, kurz IIoT, ist aus der Industriebranche ‒ im Sinne der Industrie 4.0 ‒ nicht mehr wegzudenken. Der Begriff bezieht sich auf die intelligente und smarte Vernetzung von Maschinen, Geräten und Sensoren. Auch Rittal bietet IIoT-Anwendungen an: Beispielsweise kann zur Überwachung der physikalischen Umgebungsbedingungen das IoT-Interface installiert werden, durch das Kühllösungen und Sensoren miteinander gekoppelt werden. Außerdem gibt es Schnittstellen für Steuerbefehle und zur Regelung der Energieversorgung. Schauen Sie sich jetzt unsere IoT-Anwendungen für Ihren Schaltschrank und Ihre Klimatisierung an!

Eine neue Generation an Kühlgeräten: Das Blue e+ Kühlgerät

Um auf dem neuesten Stand der Technik zu bleiben und um auf aktuelle Herausforderungen wie die Klimaneutralität und Energieeffizienz zu reagieren, hat Rittal eine neue Generation an Kühlgeräten entwickelt. Das Blue-e+ Kühlgerät vereint Nachhaltigkeit und Effizienz: Die Hybrid-Technologie sorgt für eine Energieeinsparung von durchschnittlich 75 Prozent im Vergleich zu herkömmlichen Geräten. Darüber hinaus haben die Komponenten eine längere Lebensdauer und können weltweit eingesetzt werden, da sie mit allen üblichen Netzspannungen betreibbar sind. Digitale Service-Angebote runden das Paket ab. Mit dem Blue e+ Kühlgerät reduzieren Sie Ihren Co2-Fußabdruck und tragen zur Klimaneutralität bei!

Außerdem erleichtern auch hier smarte Anwendungen die Handhabung des Kühlgeräts. Geräteinformationen werden kontaktlos ausgetauscht und der Gerätezustand ist übertragbar und einsehbar. Die Touchoberfläche ist einfach zu bedienen. Die Kühllösung garantiert die hohe Schutzart IP 55 und IP 56 bei Outdoor-Anwendung. Weitere Informationen zum Blue e+ Kühlgerät finden Sie hier.

Ihr Schaltschrank-Klimagerät von Rittal

Wer ein Schaltschrank-System hat, kommt in der Regel um eine geeignete Klimatisierungslösung nicht umhin. Damit die Klimatisierung bedarfsgerecht konzipiert und auf Ihre Anforderungen ausgerichtet werden kann, bietet Rittal den Climate Control QuickFinder und die Planungssoftware RiTherm an. Bei Bedarf unterstützen wir Sie gerne mit einer Beratung. Doch das ist nicht alles: Gerne kümmern wir uns ebenso um die Montage, Installation und Inbetriebnahme Ihrer Klimatisierungslösung und stehen Ihnen bei der Wartung zur Seite. 

Jetzt unverbindlich Kontakt aufnehmen!

Häufige Fragen zur Schaltschrank-Klimatisierung

Es gibt verschiedene Klimatisierungsarten, um einen Schaltschrank und die verbaute Elektronik zu kühlen: Beispielsweise reduziert eine Luftkühlung die Wärme durch die Umgebungsluft. Ein Kühlgerät wiederum sorgt für ein konstantes Temperaturniveau. Auch eine Flüssigkeitskühlung, etwa in Form eines Luft-Wasser-Wärmetauschers, ist möglich. Welche Lösung die passende ist, hängt von den Umgebungsbedingungen und individuellen Anforderungen ab.

Prinzipiell sind die elektrischen Komponenten in einem Schaltschrank für eine Maximaltemperatur von 50°C konzipiert. Da eine hohe Temperatur allerdings die Lebensdauer der verbauten Elektronik erheblich verkürzt, wird in der Regel eine Temperatur von 35 Grad Celsius angestrebt.