Lock systems

Handle systems for enclosures

Alternative lock systems for enclosures and cases.

Handle systems for enclosures

Comfort handle VX for VX, VX IT

Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.

Handle systems for enclosures

CMC III online comfort handle VX with master key function for VX, VX IT

Online comfort handle with master key function

Handle systems for enclosures

Handles, electromagnetic for CMC III and IoT Interface

Handles may be integrated into various enclosure systems.

Handle systems for enclosures

Comfort handle VX with numerical code, for VX, VX IT

Comfort handle with numerical code, individually set

Handle systems for enclosures

Comfort handle AX

The unlatched handle folds out forwards, and swivels to open the lock.

Handle systems for enclosures

Locking bar latch to CNOMO for VX, VX IT

To fit all locking bars in single-door enclosures and glazed doors with standard lock or comfort handle VX. The latch prevents the locking bars from moving when the door is open.

Handle systems for enclosures

Comfort handle for TS, TS IT, VX SE, PC, IW

Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.

Handle systems for enclosures

Handle adaptor for comfort handle

The handle adaptor compensates for the design chamfer in the door profile to enable installation of the comfort handle.

Handle systems for enclosures

Main switch installation adaptor for door installation

Master switch adaptor for installation in the Rittal enclosure system VX25, TS 8 and VX SE. The master switch adaptor allows a master switch handle to be fitted in a fixed, recessed position in the enclosure door.

Handle systems for enclosures

Security handle with code

Flexible access opportunities with individual 3-digit code without key.

Handle systems for enclosures

Adjacent door latch for TS

For optimum operation of the adjacent door from the outside if the handle on the inside is difficult to access due to swing frames or 482.6 mm (19") installed equipment.

Handle systems for enclosures

Mini-comfort handle for AE with cam

Prepared for the installation of lock inserts or for the installation of standard commercially available 40 or 45 mm semi-cylinders, as well as lock and push-button inserts.

Handle systems for enclosures

Mini-comfort handle for EL 3-part

Prepared for the installation of lock inserts and for the installation of commercially available 40 or 45 mm semi-cylinders, and of lock and push-button inserts.

Handle systems for enclosures

Mini-comfort handle for AE with cam, including VW E1 lock

For retro-fitting to AE enclosures with cam locks.

Handle systems for enclosures

Ergoform-S lock system

For conversion to alternative lock systems such as semi-cylinders, lock inserts etc.

Handle systems for enclosures

Plastic handles

Alternative to the standard lock insert with or without lock cylinder insert.

Handle systems for enclosures

T handle

Alternative to the standard lock insert with or without lock cylinder insert.