Partial mounting plates for TS, VX SE

Article number: TS 8614.850

For universal interior installation and additional mounting levels.

Article number:
TS 8614.850
Product description
For universal interior installation, also in conjunction with punched sections with mounting flanges and support strips. Defective assemblies are quickly and easily replaced. Additional mounting levels.
Material
Sheet steel, 2.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
Note
Partial mounting plates are fastened directly onto the vertical enclosure sections via the inner mounting level using the assembly parts supplied loose. In this mounting position (in both the width and the depth) they form one level with TS punched sections with mounting flanges 17 x 73 mm and TS support strips for the inner mounting level.
Dimensions
Width: 700 mm
Height: 400 mm
To fit
Enclosure type: TS
VX SE
Width: = 800 mm
Depth: = 500 mm
= 800 mm
Packs of
1 pc(s).
Weight/pack
7 kg
Customs tariff number
94039910
EAN
4028177212350
ETIM 7.0
EC000213
ECLASS 8.0
27409216
Product description
TS Partial mounting plate, for TS, SE, W/DH: 700x400 mm
Documentation
Instructions