- Article number:
- DK 7396.000
- Material
- Profile frame, base/plinth: Sheet steel
Feet: Die-cast zinc - General colour
- RAL 7035
- Colour
- Profile frame, base/plinth: RAL 7035
Trim panel, feet: RAL 5018 - Supply includes
- Torsionally stiff profile frame with 482.6 mm (19") punchings
Stable base/plinth with integral feet, with the option of floor anchoring without base trim panels
Mounting accessories - Dimensions
- Width: 550 mm
Height: 1,722 mm
Depth: 750 mm - Units
- 36 U
- Units
- 36 U
- Distance from the second mounting level, 50 mm pitch pattern
- 150 ‐ 350 mm
- Pitch pattern between the mounting levels
- 50 mm
- Load capacity of the 482.6 mm (19") mounting angles
- 1,500 N
- Note
- Order second mounting level separately
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 15.1 kg
- Gross weight
- 18.5 kg
- PCF per pack (cradle-to-gate)
- 71.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177129894
- ETIM 9
- EC002507
- ECLASS 8.0
- 27180602
- Product description
- DK Data Rack distributor rack, WHD: 550x1721,8x750 mm, 36 U, RAL 7035
- Documentation
- Instructions
482.6 mm (19 inch) rack, 36 U
Torsionally stiff frame section, welded from 2 mm sheet
steel, with integral 482.6 mm (19 inch) punchings and
round and square holes in the 25 mm DIN pitch pattern
for accommodation of cabling systems and 482.6 mm (19
inch) components.
The rack is depth-adjustable in a pitch pattern of 50
mm on a folded sheet steel base/plinth with die-cast
zinc feet. The base/plinth can accommodate a second
482.6 mm (19 inch) mounting level , offers the option
of floor anchoring
and fastening facilities for levelling feet and
castors.
Infinitely bayable.
Material: Sheet steel
Colour: RAL 7035
Dimensions: Rack height 1722 mm, 36 U,
base/plinth: WxD: 550 x 750 mm
Torsionally stiff frame section, welded from 2 mm sheet
steel, with integral 482.6 mm (19 inch) punchings and
round and square holes in the 25 mm DIN pitch pattern
for accommodation of cabling systems and 482.6 mm (19
inch) components.
The rack is depth-adjustable in a pitch pattern of 50
mm on a folded sheet steel base/plinth with die-cast
zinc feet. The base/plinth can accommodate a second
482.6 mm (19 inch) mounting level , offers the option
of floor anchoring
and fastening facilities for levelling feet and
castors.
Infinitely bayable.
Material: Sheet steel
Colour: RAL 7035
Dimensions: Rack height 1722 mm, 36 U,
base/plinth: WxD: 550 x 750 mm