- Article number:
- SK 3237.708
- Design
- wall-mounted
- Product description
- Fan-and-filter units with diagonal fan technology have superior pressure stability and ensure a more constant air throughput. The diagonal direction of outflow ensures more even heat dissipation from the enclosure.
- Benefits
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
- Tool-free assembly
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Complete unit ready to install, including chopped-fibre filter mat
- Fan
- Axial, shaded pole motor
- Air throughput, unimpeded airflow (with chopped-fibre filter)
- At 50 Hz: 20 m³/h
At 60 Hz: 25 m³/h
- Air throughput with matching outlet filter including chopped-fibre filter
- At 50 Hz: 15 m³/h
At 60 Hz: 18 m³/h
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 13 W
At 60 Hz: 11.1 W
- Rated current max.
- At 50 Hz: 0.1 A
At 60 Hz: 0.09 A
- Dimensions
- Width: 116.5 mm
Height: 116.5 mm
Depth: 64.5 mm
- Installation depth
- 46 mm
- Mounting cut-out
- Cut-out width: 92 mm
Cut-out height: 92 mm
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter
- IP 56 with chopped-fibre filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter
- Type 3, 3R with chopped-fibre filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Note
- With the filter fan 3237.XXX, electrical connection is made via two single wires (length approx. 300 mm) on the unit, for all other filter fans, a screwless spring terminal is used
- Operating temperature range
- -15 °C...55 °C
- Storage temperature range
- -30 °C...70 °C
- Noise level
- At 50 Hz: 42 dB(A)
At 60 Hz: 47 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 0.45 kg
- Gross weight
- 0.468 kg
- Customs tariff number
- 84145915
- EAN
- 4028177998308
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ filter fan, 20/25 m³/h, 230 V, 1~, 50 Hz/60 Hz, WHD 116.5 x 116.5 x 64.5 mm, RAL 9005