Blue e+ filter fan

Article no.: SK 3239708

Complete fan-and-filter units for tool-free installation in surfaces. Air throughput 20 – 1,160 m³/h, protection category IP 54 as standard.

Article no.:
SK 3239708
Design
wall-mounted
Product description
Fan-and-filter units with diagonal fan technology have superior pressure stability and ensure a more constant air throughput. The diagonal direction of outflow ensures more even heat dissipation from the enclosure.
Benefits
Maximum air throughput via pleated filter included in the delivered state
Easy filter changes, thanks to a new opening mechanism on the louvred grille
Faster installation on the enclosure with optimised detent hooks
Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
Tool-free assembly
Material
Plastic
Colour
RAL 9005
Supply includes
Complete unit ready to install, including pleated filter
Fan
Axial, shaded pole motor
Air throughput, unimpeded airflow (with chopped-fibre filter)
At 50 Hz: 100 m³/h
At 60 Hz: 115 m³/h
Air throughput, unimpeded airflow (with pleated filter)
At 50 Hz: 110 m³/h
At 60 Hz: 125 m³/h
Air throughput with matching outlet filter including chopped-fibre filter
At 50 Hz: 75 m³/h
At 60 Hz: 86 m³/h
Air throughput with matching outlet filter including pleated filter
At 50 Hz: 92 m³/h
At 60 Hz: 104 m³/h
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 14.7 W
At 60 Hz: 16.5 W
Rated current max.
At 50 Hz: 0.1 A
At 60 Hz: 0.12 A
Dimensions
Width: 204 mm
Height: 204 mm
Depth: 105 mm
Installation depth
84 mm
Mounting cut-out
Cut-out width: 177 mm
Cut-out height: 177 mm
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
Protection category NEMA
Type 12 with chopped-fibre filter/pleated filter
Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 2 A
Note
With the filter fan 3237.XXX, electrical connection is made via two single wires (length approx. 300 mm) on the unit, for all other filter fans, a screwless spring terminal is used
Operating temperature range
-15 °C...55 °C
Storage temperature range
-30 °C...70 °C
Noise level
At 50 Hz: 51 dB(A)
At 60 Hz: 54 dB(A)
Packs of
1 pc(s).
Net weight
0.92 kg
Gross weight
1.04 kg
Customs tariff number
84145915
EAN
4028177998209
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Blue e+ fan-and-filter unit, 110/125 m³/h, 230 V, 1~, 50 Hz/60 Hz, WHD 204 x 204 x 105 mm, RAL 9005
Approvals
30 - KC Korea
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue