- Article number:
- SK 3213.330
- Product description
- For use with wall-mounted cooling units, for targeted routing of cold air in a downward direction. Particularly well-suited for densely-packed electrical components in the lower section of the enclosure.
- Benefits
- Cold air is routed downwards
- Material
- Sheet steel
- Colour
- RAL 7035
- To fit
- TopTherm wall-mounted cooling unit Blue e
- To fit Model No.
- 3332.xxx
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.334 kg
- Customs tariff number
- 73269098
- EAN
- 4028177380745
- ETIM 9
- EC011217
- ETIM 8
- EC011217
- ECLASS 8.0
- 22410601
- Product description
-
SK Air diverter, for SK 3332, installation depth 115 mm