Condensate evaporator

Article no.: SK 3397736

Article no.:
SK 3397736
Rated operating voltage
230 V
Packs of
1 pc(s).
Net weight
0.54 kg
Gross weight
0.64 kg
Customs tariff number
84189910
EAN
4028177956612
ECLASS 8.0
27180704