Temperature sensor Red

Article number: SK 3397.536

Article number:
SK 3397.536
Design
Red
Length
150 mm
Packs of
1 pc(s).
Net weight
0.001 kg
Gross weight
0.002 kg
Customs tariff number
90269000
EAN
4028177403574
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269