- Article number:
- SK 3328.510
- Design
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2.1 kW
Cooling output L35 L35/60 Hz: 2.39 kW
Cooling output L35 L50/50 Hz: 1.52 kW
Cooling output L35 L50/60 Hz: 1.76 kW
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 13.4 A
At 60 Hz: 14.8 A
- Start-up current max.
- At 50 Hz: 27 A
At 60 Hz: 27 A
- Air throughput (unimpeded air flow)
- External circuit: 980 m³/h
Internal circuit: 980 m³/h
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.44
Refrigeration factor L35 L35 (EER) 60 Hz: 2.21
- Design
- wall-mounted
- Dimensions
- Width: 400 mm
Height: 1,580 mm
Depth: 295 mm
- Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.95 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.6 t
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...55 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.86 kW
Power consumption L35 L35/60 Hz: 1.08 kW
Power consumption L35 L50/50 Hz: 1.02 kW
Power consumption L35 L50/60 Hz: 1.23 kW
- Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Transformer circuit-breaker: 18...25 A
- Packs of
- 1 pc(s).
- Net weight
- 69.35 kg
- Gross weight
- 73 kg
- Customs tariff number
- 84158200
- EAN
- 4028177323049
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK cooling unit Blue e, wall-mounted, 2.2 kW, 115 V, 1~, 50/60 Hz, Sheet steel, WHD: 400 x 1580 x 295 mm