- Article no.:
- SK 3164610
- Benefits
- Easy assembly, the roof plate variant eliminates the need to create mounting cut-outs
- Fully wired ready for connection
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Supply includes
- Roof-mounted fans
Assembly parts - Rated operating voltage
- 115 V (DC), 1~, 50 Hz/60 Hz
- 110 V (DC)
- Rated current max.
- At 50 Hz: 0.6 A
At 60 Hz: 0.7 A - Dimensions
- Width: 800 mm
Height: 240 mm
Depth: 800 mm - IP protection category to IEC 60 529
- Internal circuit IP 54
- Note
- Reduction in the specified air throughput to 800 m³/h at 40 Pa counterpressure using two vented base/plinth trim panels
- Operating temperature range
- 20 °C...55 °C
- Packs of
- 1 pc(s).
- Net weight
- 31.35 kg
- Gross weight
- 33 kg
- Customs tariff number
- 84145915
- EAN
- 4028177238152
- ECLASS 8.0
- 27180716
SK roof-mounted fan for TS 8
Roof-mounted fan fitted onto a roof plate based on TS 8 with cable
entry.
Easy assembly, and the need to create mounting cutouts has been
eliminated.
Retrofitting possible.
High volumetric air flow (unimpeded air flow), 1500m³/h at a low noise
level of 40 dB (A).
Fully wired ready for connection.
Dimensions mm (WxHxD) incl. roof plate: 800x240x800
Rated operating voltage V,Hz: 115,50/60
Temperature range: +20°C to +50°
Surface finish: RAL 7035
Roof-mounted fan fitted onto a roof plate based on TS 8 with cable
entry.
Easy assembly, and the need to create mounting cutouts has been
eliminated.
Retrofitting possible.
High volumetric air flow (unimpeded air flow), 1500m³/h at a low noise
level of 40 dB (A).
Fully wired ready for connection.
Dimensions mm (WxHxD) incl. roof plate: 800x240x800
Rated operating voltage V,Hz: 115,50/60
Temperature range: +20°C to +50°
Surface finish: RAL 7035