RiLineX busbar system up to 800 A

3-pole, tool-free mounting, short circuit-resistant up to 65 kA, fully contact hazard-protected and with standard flat copper bars for global use.

Unlimited Possibilities for Power Distribution

RiLineX is the new 60 mm busbar system platform for power distribution in industry, buildings and infrastructure – manufacturer-neutral and licence-free. This makes it suitable for use in almost all sectors because it adapts individually to virtually any requirement. The standardised boards may be flexibly extended as needed. The fully integrated contact hazard protection to IP 2Xb, upgradable to IP 4X, ensures maximum protection and minimises the level of product and system expertise needed for planning and installation. In this way, RiLineX sets new standards in power distribution, helping to future-proof your company for the challenges of the energy sector.

Unlimited Possibilities for Power Distribution

Even more reasons to choose RiLineX:

Modular by Design. The basic system may be individually connected without using tools, or purchased as a fully pre-assembled board. It’s never been easier to assemble 60 mm busbar systems:

Define your system assembly with the configuration tool.
Fit the complete RiLineX board into the enclosure.

Alternatively:

  1. Compile your own individual RiLineX board using components from our modular system.
  2. Cut flat copper busbars to the required length and insert into the board.
  3. Finally, fit the contact hazard protection covers.
  4. Mount the bespoke board solution in the enclosure.
  5. Populate the fitted basic system (RiLineX board) with the component adaptors.

Done!

  • Contact hazard protection to IP 2Xb
  • Upgradable to IP 4X at the front
  • Guaranteed, tested system properties (such as short-circuit resistance up to 65 kA)
  • Suitable for applications in the range up to 1000 V AC and 1500 V DC
  • Save up to 30% on engineering with Eplan
  • Save up to 75% on assembly
  • Shortest response times for all types of projects
  • Simple assembly logic plus a reduced portfolio means reduced complexity
  • Suitable for global use with approvals to IEC 61439 and UL 508A
  • Manufacturer-neutral system platform
  • Licence-free, open platform for popular technologies from our partners
  • Less product expertise required
  • Open data records for manufacturing suitable components
  • Downward-compatible to RiLine60 switches and devices
  • Component adaptors available for all well-known component providers
  • Structure and length freely selectable within the system grid

Whether you work in industry, buildings or IT infrastructure, RiLineX creates the ideal platform for all types of power distribution.

Your direct line to our RiLineX specialists

Ready for RiLineX? Our experts will be happy to provide a personalised consultation and answer any technical questions you may have.

One platform, infinite applications