- Article no.:
- SV 9393.568
- Design
- Output voltage 333 mV
- Material
- Polyamide
Fire protection corresponding to UL 94
- Colour
- RAL 9005
- Supply includes
- 2 plug-in feet
4 insulating caps
2 primary bar clamps
4 grub screws
- To fit busbars
- 2 x 80 x 10 mm
- 60 x 60 mm
- Primary current
- 1,600 A
- Standards
- EN 61869-1/ 2
- EN 42600
- VDE 0100
- EN 50274 / VDE 0660-514
- DGUV regulation 3
- Dimensions
- Width: 105 mm
Height: 132 mm
Depth: 30 mm
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Fundamental frequency
- 50...60 Hz
- Accuracy Class
- 0.5
- Insuslation material (class)
- F
- Packs of
- 1 pc(s).
- Net weight
- 0.435 kg
- Gross weight
- 0.443 kg
- Customs tariff number
- 85043129
- EAN
- 4028177049864
- ETIM 9
- EC002048
- Product description
-
SV Current transformer 1600 A, 70 mm