NH fuse-switch-disconnectors, size 000 for mounting plate assembly

Article no.: SV 3431000

Article no.:
SV 3431000
Design
For mounting plate assembly
Material
Fibreglass-reinforced polyamide
Fire protection corresponding to UL 94
Contact tracks: Silver-plated hard copper
Colour
Chassis: RAL 9011
Cover: RAL 7035
Clamping area for laminated copper bars
Clamping area width: 10 mm
Clamping area height: 10 mm
for mounting plate assembly
Yes
Cable outlet
Top/bottom
Type of electrical connection
Box terminal
Rated operating current max.
100 A
Rated operating voltage
690 V, 3~
For NH size
000
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 89 mm
Height: 141.5 mm
Connection of round conductors
1.5 ‐ 50 mm²
Number of poles
3-pole
Packs of
1 pc(s).
Net weight
0.401 kg
Gross weight
0.453 kg
Copper weight (kg per piece)
0.15
Customs tariff number
85369095
EAN
4028177042391
ETIM 9
EC000249
ETIM 8
EC001040
ECLASS 8.0
27371401
Product description
SV NH fuse-switch disconnector, size 000, 100 A, 690 V, 3-pole, box terminal, for mounting plate assembly
Approvals
CQC-CCC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions
Data sheets
General technical information
Technical details
NH fuse-switch-disonnector
for mounting plate assembly
Monitoring of lid position is possible.
Type: size 000
Rated operating current: 100 A
160 A for 95 mm2
Connection cross section
95 mm2 connection piece available on request
Rated operating voltage: 690 V AC
Rated insulation voltage: 690 V AC
Rated surge voltage resistance: 4 kV
Insulation group to VDE 0110: C
Conditional rated short-circuit current
when protected with fuses: 80 kA for fuses 100 A
20 kA for fuses 160 A
Rated making capacity with fuse: =/1 of
fuse inserts to VDE 0636 part 21
Rated breaking capacity to
VDE 0660 part 107/IEC 60 947-3: AC 22B for 400 V~
Mechanical life: > 1000 (switching cycles)
Permissible ambient temperature: - 25 °C to +55 °C
Fire protection corresponding to UL 94-V0
Pvmax./fuse insert: 7.5 W
Cable outlet: top / bottom
Type of connection:
Terminal up to 50 mm2
Tightening torque
Terminal screw: 3 Nm
without fuse monitoring
Material
Isolator lid: fibreglass-reinforced polyamide
Contact hazard protection:
fibreglass-reinforced polyamide
Isolator chassis: fibreglass-reinforced polyamide
Contact tracks: silver-plated hard copper