- Article no.:
- SV 9677950
- Product description
- Compact design without altering the installation depth via mechanical integration into the top-mounting components (185 mm centre-to-centre spacing); this allows space-saving assembly.
- Material
- Polyamide
- To fit Model No.
- 9677.160
- 9677.165
- 9677.180
- 9677.260
- 9677.265
- 9677.280
- 9677.360
- 9677.365
- 9677.380
- 9677.930
- Rated power input
- 1.5 VA
- Type of electrical connection
- Box terminal
- Insuslation material (class)
- H
- Primary current
- 250 A
- Secondary current
- 5 A
- Accuracy Class
- 1
- Test specification
- IEC 60 044-1
- EN 60715
- DIN VDE 0414
- DIN 42 600-2
- Connection of round conductors
- 2.5 ‐ 4 mm²
- Rated frequency
- 50 ‐ 60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 0.13 kg
- Gross weight
- 0.14 kg
- Customs tariff number
- 85043129
- EAN
- 4028177984455
- ETIM 9
- EC002048
- ECLASS 8.0
- 27141146
- Product description
-
SV current transformer 250 A/5 A for NH slimline switch-disconnector size 1-3 / adaptor for RiLine Compact (SV 9677.XXX)