Connection space extender for bus-mounting fuse bases

Article no.: SV 3418030

Contact hazard protection including cable duct for side extension of the connection space by 14 mm.

Article no.:
SV 3418030
Product description
Contact hazard protection cover plate including cable duct for side extension of the connection space by 14 mm.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Fuse inserts
D 02-E 18
To fit Model No.
3418.010
Packs of
10 pc(s).
Net weight
0.6 kg
Gross weight
0.707 kg
Customs tariff number
85444290
EAN
4028177674936
ETIM 9
EC001638
ETIM 8
EC001638
ECLASS 8.0
27142116
Product description
SV Connection space extender, for bus-mounting fuse base, SV 3418010
Documentation
Instructions
Data sheets
Technical details