- Article no.:
- VX 8086000
- Material
- Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Roof plate
Rear panel
Gland plates
Mounting plate
2 punched rails 18 x 39 mm
Lock: 3 mm double-bit
- Dimensions
- Width: 1,000 mm
Height: 1,800 mm
Depth: 600 mm
- Dimensions mounting plate (W x H)
- 899 mm x 1,696 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- Type rating to UL 50E
- Type 1
- Type 12
- IK Code
- IK10
- Number of doors
- 2
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX baying enclosure system, WxHxD: 1000x1800x600 mm, sheet steel, with mounting plate, two doors at the front