Command panel housing with door

Article no.: CP 6537000

Command panel housing with door, sheet steel, with aluminium handle strips. Door opening on the front. Protection category IP 55. Cut-out and reinforcement for CP-L support arm system, Ø 130 mm.

Article no.:
CP 6537000
Material
Enclosure and door: Sheet steel
Handle strips: Aluminium
Cover caps: Plastic
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strips: Powder-coated
Colour
Enclosure and door: RAL 7035
Handle strips and cover caps: RAL 5018
Supply includes
Enclosure with cut-out and reinforcement for support arm system CP-L, Ø 130 mm
Cam lock with 3 mm double-bit insert
Door with sealing frame
Side handle strips and cover caps
Dimensions
Width: 300 mm
Height: 400 mm
Depth: 180 mm
IP protection category to IEC 60 529
IP 55
Note
The support arm connection and door hinge may be swapped over by rotating the enclosure
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
7.625 kg
Gross weight
8.026 kg
Customs tariff number
94032080
EAN
4028177186293
ECLASS 8.0
27180505
Documentation
Instructions
Data sheets
Technical Data sheet