Command panels with display panel front

Article no.: CP 6552500

Command panel housing, sheet steel, with hinged aluminium display panel front. Protection category IP 54. Without support arm connection.

Article no.:
CP 6552500
Material
Enclosure and door: Sheet steel
Frame and front panel: Aluminium
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Frame and front panel: atural anodised
Colour
RAL 7035
Supply includes
Enclosure without gland plate
Mounting angles spot welded at the sides
With maximum cut-out at the front and fitted, easily machinable 3 mm front panel with aluminium frame, with r/h hinge, screw-fastened from the inside.
Rear door with r/h hinge
Cam lock with 3 mm double-bit insert
Dimensions
Width: 500 mm
Height: 500 mm
Depth: 249 mm
IP protection category to IEC 60 529
IP 54
Number of locks
2
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
13.024 kg
Gross weight
13.709 kg
Customs tariff number
94032080
EAN
4028177252998
ECLASS 8.0
27180505
Data sheets
Technical Data sheet