Mounting plate for VX, TS

Article number: VX 5051.027

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article number:
VX 5051.027
Material
Sheet steel
Surface finish
zinc-plated
Dimensions mounting plate (W x H)
1,099 mm x 1,496 mm
To fit
Enclosure type: VX
Width: = 1,200 mm
Height: = 1,600 mm
Assembly instruction
When installing in TS enclosures, mounting plate attachment 5050.063 is required.
Packs of
1 pc(s).
Net weight
40.6 kg
Gross weight
53.26 kg
EAN
4028177928336
ETIM 9
EC000213
ECLASS 8.0
27409216