Roof plate for VX stainless steel

Article no.: VX 5051141

Article no.:
VX 5051141
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
To fit
Width: 1,200 mm
Depth: 500 mm
Packs of
1 pc(s).
Net weight
4.2 kg
Gross weight
5.2 kg
EAN
4028177930155
ETIM 9
EC000261
ECLASS 8.0
27180101