Mounting plate for AX

Article no.: AX 5051374

Article no.:
AX 5051374
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 330 mm
Height: 575 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 380 mm
Height: 600 mm
Packs of
1 pc(s).
Net weight
3.4 kg
Gross weight
3.8 kg
Customs tariff number
94039910
EAN
4028177949515
ETIM 9
EC000261
ECLASS 8.0
27180101