Sealing frame for AX

Article no.: AX 5051420

Sealing frame for gland plates

Article no.:
AX 5051420
To fit
Width: 339 mm
Depth: 149 mm
Size
2
Packs of
4 pc(s).
Net weight
0.056 kg
Gross weight
0.057 kg
Customs tariff number
40081100
EAN
4028177984394