Roof plates for TS

Article no.: TS 5050097

Article no.:
TS 5050097
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 800 mm
Depth: 400 mm
Packs of
1 pc(s).
Net weight
3.6 kg
Gross weight
4.6 kg
EAN
4028177649880
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405