- Article no.:
- TS 5050155
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Door
Locking rod with double-bit insert
Tubular door frame - Dimensions
- Width: 600 mm
Height: 2,200 mm - Packs of
- 1 pc(s).
- Net weight
- 25.5 kg
- Gross weight
- 27.5 kg
- EAN
- 4028177650459
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204