Gland plate, multi-piece for CS New Basic enclosure

Article number: CS 9785.514

For sealing the base opening and for cable entry

Article number:
CS 9785.514
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Width: = 600 mm
Depth: = 500 mm
Packs of
1 set(s)
Net weight
3.315 kg
Gross weight
3.515 kg
Customs tariff number
73269098
EAN
4028177578944
ECLASS 8.0
27189261