Cable management panel for DK-TS

Article no.: DK 7824560

Cable management pane for DK-TS. The universal routing aid for network enclosures where large quantities of cables and lines are managed.

Article no.:
DK 7824560
Product description
The universal routing aid for network enclosures where large quantities of cables and lines are managed. Can also be used as a partition with cable management option. By attaching to the inner level, cables may be routed inside and out, also in conjunction with a side panel. Mounting options: Directly onto the inner mounting level of TS 8 enclosures. On the outer mounting level on punched sections with mounting flanges.
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: DK-TS
Width: 600 mm
Height: 2,000 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
8.693 kg
Gross weight
9.15 kg
Customs tariff number
94039910
EAN
4028177234246
ECLASS 8.0
27400604
DK TS 8 cable management panel

Optionally fitted to the internal attachment level or
to the screwed on cable router on the system chassis at
the external attachment level, with cutouts for
attaching cable retainer rings, nylon loops and cable
ties.
Can also be used in bays as a partition with cable
shunting option.
Material: Sheet steel
Spray finish: RAL 7035
for enclosure dimensions: W x D: 600 mm H: 2000 mm