Module plates solid

Article no.: TS 8609190

For sealing unused cut-outs. Easily machined for individual cut-outs.

Article no.:
TS 8609190
Design
For cable entry grommets: Slide the grommets into the cut-outs, slide the clamp plate with seal down over them, and screw-fasten.
Product description
For sealing unused cut-outs. Easily machined for individual cut-outs.
Material
Sheet steel, 2.0 mm
Surface finish
Zinc-plated
Supply includes
Seal included
To fit
Enclosure type: VX
TS
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1.1 kg
Customs tariff number
73269098
EAN
4028177386310
ETIM 9
EC000211
ECLASS 8.0
27142421
Documentation
Info sheet
Data sheets
Technical Data sheet