Connection component:with circuit-breaker 10 A

Article no.: SZ 2507500

Connection component to be snapped onto the top hat rail.

Article no.:
SZ 2507500
Product description
Connection component to be snapped onto the top hat rail
Benefits
Reduce assembly costs: Power is supplied rapidly and reliably to system and workstation lights via connection cables
Rated impulse withstand voltage, phase to phase
4000 V AC
Rated insulation voltage
400 V AC
Assembly instruction
For independently configured cables, connector 2507.200 must be used
Rated operating voltage
230 V - 400 V
Packs of
1 pc(s).
Net weight
0.179 kg
Gross weight
0.197 kg
Customs tariff number
85369095
EAN
4028177233409
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Connection element, with circuit braker, 10 A
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK