- Article number:
- HP 3659.620
- Product description
- For optional mounting on the left, right or front of the keyboard rack (fold-away design). May be folded into the keyboard drawer after use. Only suitable for use in conjunction with 482.6 mm (19") keyboards with a total height of max. 39 mm (RP 9911.396)
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Installation options
- Assembly right/left
- Packs of
- 1 pc(s).
- Net weight
- 0.66 kg
- Gross weight
- 0.76 kg
- Customs tariff number
- 94039910
- EAN
- 4028177324640
- ECLASS 8.0
- 27189261